IESNA:LM-63-2002
[TEST]P1198326
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GPC-SB1C-740-U-SLL-HSS
[LUMINAIRE]GALLEON PEDESTRIAN LUMINAIRE
[MORE](1) 70 CRI, 4000K, 615mA LIGHTSQUARE WITH 26 LEDS AND SPILL LIGHT ELIMINATOR LEFT OPTICS WITH HOUSE SIDE SHIELD
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 54.4 WATTS, 0.437 AMPS
[_THDi]9.314
[_PF]0.993
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]6079
TILT=NONE
26 -1 1 37 41 1 1 0.5 0.5 0
1 1 54.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90 95 105 115 125 135 145 155 165 175
180 185 195 205 215 225 235 245 255 265
270 275 285 295 305 315 325 335 345 355
360
841.7 943.1 1054.1 1164.2 1255.5 1315.8 1346 1358.9 1371.1 1387.8
1410.9 1438.5 1474.5 1511 1550.3 1603.9 1681 1793.2 1959.1 2189
2494.3 2897.1 3446.6 4128.3 4568 4461.7 4135.4 3686.5 3202 2742.2
2271.9 1753 1199.8 705.2 286 72 0
841.7 950.2 1070.8 1196.5 1296.1 1361.5 1393.7 1403.3 1408.4 1410.9
1417.2 1425.5 1436.4 1441 1455.7 1488.3 1545.7 1637 1784.8 2002.2
2294.9 2703.2 3317.6 4220.5 5421.1 5803 5494.8 5129.2 4724.7 4303.4
3681.9 2877 2005.1 1220.7 482 154.1 0
841.7 966.1 1108.5 1253.8 1374 1446.9 1467.8 1454.8 1423.9 1379
1329.6 1282.3 1235.4 1191.8 1170.5 1196 1307.4 1505.1 1744.2 1968.3
2180.6 2428.1 2766.5 3254.3 4188.6 5307.6 5079.4 4537.1 4181.1 3937.4
3590.2 3088.1 2412.6 1679.3 656.6 108 0
841.7 974.5 1147.5 1305.8 1432.2 1493.8 1492.5 1439.3 1355.2 1266.4
1182.2 1111.9 1057.4 1025.6 1057 1213.2 1479.1 1804.1 2147.1 2508.5
2903.8 3280.3 3639.6 4056.3 4672.3 5458.8 5611.6 5206.3 4751.5 4285.4
3731.7 2988.4 2108.1 1020.6 399.5 44.8 0
841.7 987.5 1155.8 1322.5 1451.5 1513.5 1487.1 1393.3 1274.8 1179.7
1095.1 1027.7 979.5 968.6 1059.5 1300.3 1657.9 2107.3 2661.3 3334.7
4073.1 4832.3 5591.1 6273.3 7048.5 7761.2 7941.7 7615.5 6993.6 6164
5073.1 3570.9 2317.5 1281.5 618.1 71.6 0
841.7 988.3 1157.9 1322.5 1447.3 1502.6 1475.8 1384.5 1266.8 1161.3
1076.7 1010.5 967 973.2 1099.7 1383.6 1793.2 2330.1 3012.3 3788.7
4580.2 5354.9 6134.3 6937.5 7845.8 8506.3 8543.5 8022.6 7114.6 5913.6
4658.1 3460 2261 1315.4 521.4 65.7 0
841.7 988.3 1153.7 1312.5 1426.8 1479.1 1472.8 1413.8 1322.9 1223.3
1134.5 1068.3 1022.7 1018.9 1118.6 1368.2 1734.2 2171.8 2683.1 3250.1
3816.8 4385.9 4932.8 5482.2 6235.2 6973.1 7170.3 6803.1 6178.7 5365.8
4458.3 3455.8 2602.7 1549.9 588.4 51.9 0
841.7 977 1131.1 1275.6 1380.3 1433.9 1451.1 1441.4 1401.7 1341.8
1275.2 1211.1 1155.8 1126.1 1153.7 1289 1534.8 1851.8 2189.8 2503
2805.4 3070.9 3321.3 3671.4 4337.3 5006.1 4919.8 4352 3827.6 3364.1
2785.3 2093.1 1404.2 683 191.8 23.5 0
841.7 976.6 1114.4 1241.3 1333 1384.1 1413.4 1432.2 1441.9 1444.8
1439.8 1425.5 1407.9 1388.7 1385.7 1419.7 1523.5 1705.3 1959.9 2249.7
2581.8 2993.9 3538.3 4245.2 4988.1 5128 4349.9 3361.5 2472.5 1800.3
1413 1032.3 748.8 440.6 122.7 5 0
841.7 953.6 1069.6 1176.4 1254.2 1301.1 1335.9 1366.1 1394.1 1429.7
1468.2 1506.8 1555.8 1602.7 1666.3 1761.4 1898.3 2093.9 2390 2793.7
3287 3859.5 4539.6 5300.1 5572.7 5171.1 4221.7 3168.1 2139.5 1543.2
1116.5 745 448.5 103.4 2.5 0 0
841.7 951 1059.9 1152.1 1222.4 1265.1 1296.5 1329.2 1360.2 1395.8
1439.3 1486.2 1544.5 1608.1 1687.7 1801.2 1957.8 2169.7 2449.4 2807.5
3271.1 3826.8 4341.9 4640.9 4584 4145.1 3331.8 2417.2 1551.2 1102.6
760.9 477 265.5 57.8 0 0 0
841.7 934.7 1033.5 1114 1173.8 1213.2 1240.4 1270.2 1301.6 1333.8
1374.4 1423 1479.5 1542.4 1617.7 1716.6 1849.3 2024.8 2249.3 2561.3
2967.9 3358.2 3549.6 3483.8 3253.1 2866.1 2256.4 1526.9 824.6 487
268.4 120.2 46.5 5.9 0 0 0
841.7 925.1 1001.7 1057.8 1100.1 1125.7 1143.7 1167.1 1187.7 1207.3
1235 1271.8 1315.4 1357.3 1402.1 1456.9 1521.4 1598.9 1694 1789
1817.9 1722.4 1480.8 1197.3 881.5 611.8 432.2 312 219 157.5
106.4 63.7 35.6 15.9 2.9 0 0
841.7 901.2 958.2 1000 1024.3 1036.9 1045.7 1049.5 1046.9 1037.3
1023.1 1015.5 1007.2 987.1 943.1 880.3 814.9 752.5 698.9 662.5
644.1 627.3 604.3 565.4 535.6 512.6 441.4 357.6 236.2 165.4
118.1 82.1 54.4 23.5 3.4 0 0
841.7 877.3 918.4 949.4 966.1 970.3 960.7 934.7 892.8 838.4
779.8 732.4 701.5 682.6 667.5 645.3 613.5 582.9 559.1 546.5
546.5 549.9 550.7 547.3 522.6 468.2 410.4 371.9 313.2 251.7
182.6 119.8 65.3 25.5 1.7 0 0
841.7 858.1 877.8 900.4 916.7 915 892.8 849.7 797.4 748.4
707.7 678.8 662.1 649.5 634.9 612.3 580.4 541.9 504.2 474.5
458.6 460.7 473.6 482.4 479.1 464.4 432.6 381.1 323.7 269.7
219 172.1 125.2 72.9 31.4 0 0
841.7 832.1 838.4 854.3 871.9 880.3 867.3 838.8 807 778.5
749.6 717 683 649.9 617.7 583.8 546.5 507.1 469.9 439.3
412.1 389 369.4 356.8 353 351.8 345.1 330 304 267.6
206.5 141.5 78.3 41.5 15.1 0 0
841.7 814.9 799.5 802.8 828.3 861 886.6 888.7 870.6 842.2
809.1 769.7 724.1 675.9 630.3 586.7 545.3 505 469 441
420.5 407.1 396.2 382.8 362.2 330 296.5 272.2 250.4 226.1
194.3 150.3 96.7 56.1 18.4 0 0
841.7 794.4 758.4 753 778.1 841.3 909.2 941 931.4 895.4
852.2 808.2 761.8 710.3 658.7 608.5 561.2 517.6 479.5 450.2
428 412.5 406.2 402 392.8 372.7 348.4 320.8 292.7 260.1
220.3 171.7 126.5 79.6 26 0 0
841.7 774.7 720.7 693.9 706.9 770.6 863.9 938.9 956.9 925.5
873.2 822.9 776.4 727.8 679.7 631.5 583.8 537.3 496.7 465.7
439.7 422.5 410 404.5 396.6 381.9 361 337.5 312 283.5
244.1 193.9 142.4 78.3 24.3 0.8 0
841.7 757.2 697.7 662.5 667.5 724.5 810.8 886.1 928.4 916.7
872.7 822.9 776.4 730.4 685.1 639.9 593 546.9 506.7 472.8
443.9 424.2 409.6 400.8 391.6 374.8 350.1 323.3 296.5 265.1
226.1 175 127.3 67.8 18.4 0 0
841.7 753.8 683 634 624.8 662.5 729.9 807 858.1 863.1
835.9 793.6 751.7 712.8 674.2 632.8 589.2 545.3 504.6 469.9
440.1 418.8 400.4 383.6 363.5 333.8 292.3 244.1 198.9 161.6
124.8 83.3 50.7 25.5 2.1 0 0
841.7 733.3 646.2 577.5 543.6 545.3 566.6 595.5 618.5 630.7
630.7 615.6 596.3 575.8 553.2 529.3 505.9 480.3 449.8 418.4
388.2 353.9 318.3 287.3 255.9 213.6 171.7 141.1 116.8 93
68.3 42.3 19.7 5.4 0 0 0
841.7 718.2 618.1 534.8 483.3 461.1 454 453.1 450.6 446.8
438.9 423.8 405.8 384.4 359.3 338.8 318.7 303.2 293.1 289
283.5 271.8 252.9 229.1 200.6 170.9 143.2 118.9 95.9 75
53.6 30.2 13 2.1 0 0 0
841.7 710.7 599.3 508.4 448.5 418.8 403.3 389.9 374.8 358.1
343 330.8 317 305.7 292.3 278.9 264.7 246.2 225.7 208.6
191 175 161.2 150.3 138.2 123.1 106.4 89.6 71.6 54.9
37.3 23.5 11.3 0.4 0 0 0
841.7 704.4 588 494.6 431.8 398.3 377.7 358.1 339.2 320.4
302.4 286.9 272.2 257.5 244.1 231.2 217.3 203.1 189.7 175.5
162.1 150.3 139.9 128.6 115.2 103.4 90 75 57.8 42.7
31 18.4 6.3 0 0 0 0
841.7 710.3 591.7 496.7 428.8 389.5 363.1 343 325.8 309.1
292.3 276.4 260.1 245.4 232 218.6 204.8 189.7 174.6 159.1
145.7 134.4 124.8 116.4 108 98.8 86.3 72.4 60.3 49.8
38.5 26.4 9.6 0 0 0 0
841.7 713.6 595.9 499.6 427.2 379.4 351.4 333.3 317.4 300.7
284.8 268.9 254.6 241.2 228.7 215.3 201.9 186.8 171.7 156.6
143.2 133.6 125.6 118.9 111 100.1 85.4 73.3 64.1 54.4
42.7 28.5 11.3 3.4 0 0 0
841.7 713.6 600.5 503.4 425.9 371.5 341.7 324.6 308.6 292.7
275.1 260.1 247.1 232.8 219 205.2 191 176.7 162.5 149.1
138.2 131.1 124.4 117.3 106.4 91.3 72.9 64.1 54.9 44.8
32.7 17.2 7.1 1.7 0 0 0
841.7 727.8 618.5 521 436.4 373.1 339.6 321.6 305.7 292.3
276.8 262.2 247.9 234.1 219.9 206 191.8 178 165 153.3
143.6 136.1 128.6 119.4 106 84.6 63.7 54.9 46.1 36.4
26 15.1 8 3.4 0.8 0 0
841.7 736.2 630.7 533.1 445.6 379 341.7 322 306.5 292.3
277.7 263.4 249.6 235.8 222.4 209 195.2 181.8 169.2 157.9
148.2 140.3 131.9 121.4 106.8 84.6 62.8 54 44.8 35.6
24.7 14.7 8.4 4.2 2.1 0 0
841.7 739.6 638.6 543.6 454 389.5 343.4 324.1 307 294.8
281 267.2 253.8 240.4 227.4 214.8 201.4 188 175.5 162.9
152.9 144.5 135.7 126.1 108 85.8 66.6 58.2 48.6 38.9
27.6 16.8 10.1 6.3 3.8 1.7 0
841.7 763 675.1 584.2 494.2 415 359.3 328.3 311.6 298.2
286 273.5 260.9 248.3 235.4 222.4 209.4 196 183.8 172.1
161.6 152 142.4 131.5 118.1 100.9 79.6 67.8 57.8 47.7
36.4 23 14.2 9.2 6.7 3.4 0
841.7 780.6 708.2 627.3 541.1 459 390.3 338.8 313.2 298.2
286 273.9 261.7 249.2 236.6 223.2 209 196 183.4 171.7
162.1 152 141.5 129.8 116.8 102.6 86.3 72.4 62.4 52.3
41.9 30.2 15.5 9.2 5.9 2.9 0
841.7 797.4 746.7 682.6 611 532.3 455.2 381.1 325 301.1
286.9 273.9 261.7 249.2 235.8 222.8 209 195.2 181.8 167.5
154.1 141.5 129.8 118.9 109.7 98.8 85.4 71.2 57.8 47.3
38.1 28.5 15.9 7.1 3.8 1.3 0
841.7 824.2 799.9 762.6 702.3 633.2 564.1 493.7 402.4 329.2
294.4 278.1 264.7 251.7 239.1 226.1 212.7 199.3 185.5 170.9
157 143.2 130.7 118.9 107.6 95.9 83.3 71.2 57.8 44
33.9 23.9 15.1 8 3.8 1.7 0
841.7 851.8 856.8 851.8 822.9 777.7 724.1 664.6 588.4 490
388.2 312.8 276.8 260.5 248.3 236.6 224 213.2 202.7 190.1
177.6 162.1 146.6 132.3 121 110.1 121 126.9 95.9 76.6
50.7 37.3 21.4 10.5 5 2.5 0
841.7 879 915.5 945.2 956.9 947.7 918 879 842.6 799
732.4 642 536 428 340.5 294 280.6 270.5 252.9 237
224.9 214 198.5 187.2 197.2 204.8 172.5 131.1 79.6 59.5
44.4 32.2 21.8 12.6 6.3 2.1 0
841.7 906.7 974.9 1038.6 1085.9 1113.1 1114.8 1099.3 1084.6 1080
1077.1 1064.5 1039.8 1008.8 969.5 923.8 866.5 811.6 792.3 864.4
1020.6 1169.2 1191.4 1032.7 728.7 431.8 255 160.4 111 81.2
61.6 44.4 30.2 17.2 6.7 1.7 0
841.7 933.5 1029.4 1124.4 1204 1255.1 1279.4 1287.7 1296.1 1310.8
1333.4 1362.7 1397.9 1430.1 1462.4 1486.7 1525.2 1594.3 1723.3 1934.3
2208.2 2505.1 2794.9 3017.7 3043.7 2834.7 2433.5 1901.3 1327.5 829.6
482 286.9 163.3 61.6 18.8 0.8 0
841.7 943.1 1054.1 1164.2 1255.5 1315.8 1346 1358.9 1371.1 1387.8
1410.9 1438.5 1474.5 1511 1550.3 1603.9 1681 1793.2 1959.1 2189
2494.3 2897.1 3446.6 4128.3 4568 4461.7 4135.4 3686.5 3202 2742.2
2271.9 1753 1199.8 705.2 286 72 0
